text.skipToContent text.skipToNavigation

1 ft Cat 5e Patch Cable

36320126V1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$4.99 USD

Cat 5e Patch Cable provides performance of up to 100 MHz and is suitable for most Ethernet over twisted pair applications
Color White
Application Sector Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 100MHz patch cable supports Gigabit Ethernet speeds
  • UL verified to support the Cat 5e performance patch cable specification
  • Snagless overmold prevents insertion tab from catching on other cables
  • 24 AWG stranded patch cable

Specifications

General Info
Product Line On-Q
UPC Number 804428020400
Country Of Origin Taiwan, Province Of China
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;