Daylighting Controls from Wattstopper Products
As daylight levels change, interior light levels should do the same. By integrating daylighting technology into your commercial space, you can make the most of natural daylight and keep your energy costs low. The latest in control technologies from Wattstopper makes it easy for specifiers and installers to successfully incorporate daylighting control in their projects that automatically adjust lighting fixtures and blinds to maintain a consistent level of light throughout the day. With Wattstopper Daylighting Sensors, you can get up to three zones, available in open or closed loop.Browse for Products
Brand
Choose from one of Legrand's brands.
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Sensing Range
The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Product Width
The overall width of the product.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Sensor Technology
The technology used by a device to sense a change in signal or stimulus.
Warranty Type
The product warranty that accompanies the specific product.
Sensor Type
The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Open Loop Multiple Zone DLM photosensorLMLS-500 WattstopperThe LMLS-500 is an open loop, multi-zone photosensor that measures the daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Closed Loop Single Zone DLM photosensorLMLS-400 WattstopperThe LMLS-400 is a closed loop photosensor that measures the ambient light level in order to automatically switch or dim one zone of lighting.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Outdoor Photocell, 0 - 200 ft CandlesLMPO-200 WattstopperThe LMIO-301 photocell input module is an accessory for a networked Digital Lighting Management (DLM) installation that allows an LMSM segment manager or LMCP panel to read ambient light levels for use in controlling exterior lighting or interior lighting installed in brightly daylit spaces such as atriums.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Daylighting Sensor, 0 -10 VDC dimming ballasts, WhiteLS-301 WattstopperThe LightSaver LS-301 is a closed loop, ceiling mount, low voltage indoor photosensor
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Photosensor mounting bracket for ceiling mount applicationsLMLS-MB1 WattstopperPhotosensor mounting bracket for J-box mounting.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.AC Low Voltage PhotocellEM-24A2 WattstopperThe EM-24A2 and EM-24D2 are low voltage photocells used for controlling exterior lighting.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Open Loop Multi Zone Dimming, On/Off Photosensor, USALMLS-500-U WattstopperThe LMLS-500 is an open loop, multi-zone photosensor that measures the daylight contribution in order to automatically switch or dim up to three zones of lighting.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DC Low Voltage PhotocellEM-24D2 WattstopperThe EM-24A2 and EM-24D2 are low voltage photocells used for controlling exterior lighting.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.LightSaver Enclosure 12in X 12in X 4inLS-E12 WattstopperLightSaver Enclosures are suitable for use in housing LightSaver control system components, including control modules (LCO or LCD), and the BT Power Pack.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.ON/OFF Closed Loop Photosensor w/Automatic CommissionLS-102 WattstopperThe LS-102 Daylighting Controller is a single zone, on/off switching device designed to be installed in a closed loop application.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Photosensor, Closed Loop Single Zone, USALMLS-400-U WattstopperThe LMLS-400 is a closed loop photosensor that measures the ambient light level in order to automatically switch or dim one zone of lighting.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Daylighting Sensor, Handheld remote control for LS-301 setupLSR-301-S WattstopperThe LightSaver LS-301 is a closed loop, ceiling mount, low voltage indoor photosensor that works with standard, 0–10 VDC electronic dimming ballasts or compatible LED drivers to dim lighting as daylight increasesOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.LightSaver Dimming Photosensor, 24VDCLS-301-U WattstopperThe LightSaver LS-301 is a closed loop, ceiling mount, low voltage indoor photosensor that works with standard, 0–10 VDC electronic dimming ballasts or compatible LED drivers to dim lighting as daylight increases.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.On/Off Closed Loop Photosensor with Automatic Commission, USALS-102-U WattstopperThe LS-102 Daylighting Controller is a single zone, on/off switching device designed to be installed in a closed loop application.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.LMDL-600 Plenum Recessed Mounting KitLMDL-600-RPM WattstopperThe LMDL-600 is a wireless open loop photo sensor that measures the daylight contribution in order to automatically switch or dim multiple zones of lighting.Other Options Available