Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Product Width
The overall width of the product.
Product Height
The overall height of a product.
Sensor Technology
The technology used by a device to sense a change in signal or stimulus.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Sensor Type
The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner
Architectural Dimming
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DIN POWER SUPPLY - 120-240 VOLT INPUT, 24VDC OUTPUT 2.5AACPDXXSM2 WattstopperThe DIN Rail mounted Low-Voltage Output Station (LVOS) is used for the control and automation of LED and Fluorescent lighting loads requiring either 0-10V or pulse width modulation (PWM) for dimming control.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.EM-Light SensorEM-LIGHTSENSOR WattstopperThe Vantage EM-Light Sensor enhances the abilities of a Vantage System by using detected light levels to trigger tasks.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.VANTAGE 16/2 Stn BUS WIRE BY THE BOX 1000 FTVDA-0143-BOX WattstopperLegrand Station Bus (VDA-0143-BOX) and plenum rated Station Bus (VPLENUM-CABLE) provide the low-voltage wiring infrastructure from enclosures to stations and keypads.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Architectural Dimming Panel - MainLCAP44M WattstopperThe UL listed LCAPxxM/S series offers the highest amperage dimming and switching options of any in the LCAP line. Whether it's forward phase dimming, reverse phase dimming, or 20 amp switching the LCAPxxM/S series offers a robust option.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.COMM PANEL 44 in SECONDARY w/MAIN LUGLCAP44SLO WattstopperThe LCAP series of lighting control panels provides modular pre-configured architectural dimming and integration options for a wide range of commercial market applications.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Line Voltage Relay ModuleMDR8RW101 VantageThe InFusion Line Voltage Relay Module is a key component of Vantage's class-leading lighting control solution for luxury residential and commercial spaces.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Design CenterDesign-Center VantageDesign Center is the software for the specification, design, and programming of a Vantage lighting control system by a certified Vantage Dealer
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Infusion Controller IIBACNET-IP-IC WattstopperThe controller is the main brain of the system and is capable of supporting all Wattstopper user interfaces, including Equinox touchscreens.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.COMM PANEL 44 in MAIN w/MAIN CIRCUIT BREAKERSLCAP44MCB WattstopperThe LCAP series of lighting control panels provides modular pre-configured architectural dimming and integration options for a wide range of commercial market applications.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Architectural Dimming Panel - with Controller and NetworkingLCAP44H WattstopperThe LCAP series of lighting control panels provides modular pre-configured architectural dimming and integration options for a wide range of commercial market applications.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Architectural Dimming Panel - MainLCAP32M WattstopperThe UL listed LCAPxxM/S series offers the highest amperage dimming and switching options of any in the LCAP line. Whether it's forward phase dimming, reverse phase dimming, or 20 amp switching the LCAPxxM/S series offers a robust option.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Infusion Controller II (Enclosure)ISME-36 WattstopperThe controller is the ““main brain" of the system and is capable of supporting all Wattstopper user interfaces, including Equinox touchscreens.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.COMM PANEL 32 in MAIN w/MAINL UGLCAP32MLO WattstopperThe LCAP series of lighting control panels provides modular pre-configured architectural dimming and integration options for a wide range of commercial market applications.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Architectural Dimming Panel - with Secondary Terminal Board and NetworkingLCAP44HS WattstopperThe LCAP series of lighting control panels provides modular pre-configured architectural dimming and integration options for a wide range of commercial market applications.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Fast Ethernet PoE SwitchCOM-POE-SWITCH WattstopperThe fast Ethernet PoE switch may be used to integrate Equinox 41 and 73 touchscreen.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.EQUINOX APP LICENSE UNLIMITEDEQ-APP-X VantageThe Equinox app and accompanying in-wall touchscreen epitomize the ideal user experience by providing a remarkably simple interface for managing luxury environments.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DMX DALI GATEWAYDMX-DALI-GW WattstopperThe DMX-DALI-GATEWAY (DMX-DALI-GW) provides a full DMX universe of 512 channels as well as 64 channels of DALI control in one simple solution.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.EMERGENCY LIGHTING SURFACE MOUNT SWITCH ATS 120V/277VAD-EPC-D-F-ATS WattstopperLegrand's Emergency Lighting Transfer Switch is a single zone, silent emergency transfer control with universal dimming capabilities.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Emergency Shunt RelayAD-RRU-X-UNV WattstopperLegrand's Emergency Shunt Relay can simultaneously bypass both a line voltage switch and a 0-10V dimming signal, ensuring that an emergency fixture illuminates at full brightness during a utility power interruption.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Partition SensorPARTITION-SENSOR WattstopperThe Wattstopper PARTITION-SENSOR uses an infrared transmitter/receiver pair to detect partition opening and closing and, in conjunction with other Architectural Dimming products, coordinates lighting and shade preset functions in areas such as partitioned meeting rooms or ballrooms.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Station Bus Plenum Cable 1000 FTVPLENUM-CABLE WattstopperLegrand Station Bus (VDA-0143-BOX) and plenum rated Station Bus (VPLENUM-CABLE) provide the low-voltage wiring infrastructure from enclosures to stations and keypads.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Architectural Dimming Panel - SecondaryLCAP32S WattstopperThe UL listed LCAPxxM/S series offers the highest amperage dimming and switching options of any in the LCAP line. Whether it's forward phase dimming, reverse phase dimming, or 20 amp switching the LCAPxxM/S series offers a robust option.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.COMM PANEL 32 in SECONDARY w/MAIN LUGLCAP32SLO WattstopperThe LCAP series of lighting control panels provides modular pre-configured architectural dimming and integration options for a wide range of commercial market applications.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.COMM PANEL 32 in MAIN w/CIRCUIT BREAKERSLCAP32MCB WattstopperThe LCAP series of lighting control panels provides modular pre-configured architectural dimming and integration options for a wide range of commercial market applications.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Auxiliary Architectural Dimming Panel - with Controller and NetworkingLCAP44A WattstopperThe UL listed LCAP44A panel is adaptable to spaces that require 0-10V/PWM lighting loads. The dimming curve for each dimming channel can be independently customized for starting and stopping points as well as linearity. The LCAP44A is designed for expanding 0-10V lighting loads from the controller-based LCAP32M, LCAP44M, LCAP44H, or LCAP32L panels.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.COMM PANEL 32 in SECONDARY w/CIRCUIT BREAKERSLCAP32SCB WattstopperThe LCAP series of lighting control panels provides modular pre-configured architectural dimming and integration options for a wide range of commercial market applications.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Architectural Dimming Panel - SecondaryLCAP44S WattstopperThe UL listed LCAPxxM/S series offers the highest amperage dimming and switching options of any in the LCAP line. Whether it's forward phase dimming, reverse phase dimming, or 20 amp switching the LCAPxxM/S series offers a robust option.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.COMM AUX ENCLOSURE w/MAIN LUGLCAP44ALO WattstopperThe LCAP series of lighting control panels provides preconfigured architectural dimming and integration options for a wide range of commercial market applications.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.COMM PANEL 44 in SECONDARY w/CIRCUIT BREAKERSLCAP44SCB WattstopperThe LCAP series of lighting control panels provides modular pre-configured architectural dimming and integration options for a wide range of commercial market applications.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.CONTACT INPUT Stn 10 - DINCIS10-DIN WattstopperThe DIN Contact Input Station is part of Wattstopper's Architectural Dimming system and provides a single integration point for a large variety of sensor inputs and external switches.