$15.11 USD
This component rated Cat 5e patch cable is constructed with a low profile, snagless boot that protects the tab from catching on other cables in a high density patch panel application.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
UPC Number | 804428031796 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Residential | ||
Standard | UL, CSA, FCC, 94V-0 Flame Retardant, RoHS |
Technical Information
Plug Type | RJ45 Plug | ||
Attenuation | 22 dB | ||
Wire Size | 24 AWG | ||
Number of Conductors | 4 | ||
Conductor Material | Copper |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1