text.skipToContent text.skipToNavigation

Cat 5e Patch Cable, 7 ft, White

AC3507WHV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$6.49 USD

This component rated Cat 5e patch cable is constructed with a low profile, snagless boot that protects the tab from catching on other cables in a high density patch panel application.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 100 MHz patch cable supports 10 Gigabit Ethernet speeds
  • UL verified to support the Cat 5e performance patch cable specification
  • Snagless overmold prevents insertion tab from catching on other cables
  • 24 AWG stranded patch cable :

Specifications

General Info
Product Line On-Q
UPC Number 804428031772
Country Of Origin Taiwan, Province Of China
Application Sector Residential
Standard UL, CSA, FCC, 94V-0 Flame Retardant, RoHS
Technical Information
Plug Type RJ45 Plug
Attenuation 22 dB
Wire Size 24 AWG
Number of Conductors 4
Conductor Material Copper

Resources
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
Is the clear plastic on the end supposed to be removed to use? How does it come off?

Asked by: mark m westrich
This cable is an ethernet patch cable. It is ready to use out of the package to connect. The clear plastic bit is the connector and should not be removed.
Answered by: Wiremold Tech Support
Date published: 2023-05-11
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AC3507WHV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT