text.skipToContent text.skipToNavigation

Ball Camera, Brown

CM5002BR On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The ball camera is an inconspicuous way to monitor a nursery, patio, or front door. Although it delivers crisp color video, it's also optimized for low light conditions to enable the best possible pictures in all situations. It ships with Studio style

Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides smooth, 720P Hi-Definition at 30 frames per second (FPS)
  • Picture automatically changes to black and white at night to optimize for low light conditions
  • Includes Studio style plates for both in-wall and in-ceiling installation.
  • Weather resistant for outdoor applications.
  • Mounts in a standard single gang box with a convenient RJ45 connection.

Specifications

General Info
Product Line On-Q
UPC Number 804428030713
Country Of Origin China
Application Sector Residential
Technical Information
IP/Analog Analog
Effective Pixels 512 MP
Power Supply POE from camera module (DC12.0V ±1.0V, 90-100mA) (not included)
Image Features Color, Auto Sensing Iris changes to black and white for night time viewing
Resolution 420 TVL (H) X 480 TVL (V)
Minimum Illumination 0.5 lm
Vertical Viewing Angle 90 deg
Day/Night Day/Night

Resources
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
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;