text.skipToContent text.skipToNavigation

Cat 5e Keyed RJ45 Keystone Connector, Black

WP3458BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 46ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$5.99 USD

This high quality insert is for use in all Keystone Wall Plates

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cat 5e Keyed RJ45 Keystone Connector

Specifications

General Info
Product Line On-Q
Color Black
UPC Number 804428024989
Country Of Origin Taiwan, Province Of China
Features Keyed Connector
Package Quantity 1
Application Sector Residential
Standard CSA, cULus, RoHS, ANSI/UL 1863, Flame-Retardant Plastic UL 94V-0
Technical Information
Termination Style Punchdown
Cable Type Cat 5e
Environmental Conditions 0 to 93% (relative humidity, non-condensing)

Resources

CAD Drawings

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this keystone fit in Wiremold Tele-power poles?

Asked by: Chuck6050
The Wiremold Tele-Power poles have knockouts for standard sized keystones of which this is one. Keep in mind that the Power poles with the "3S2" part number at the end use Ortronics Series 2 data inserts and will not fit these keystones. Should you have further compatibility questions, I'd recommend reaching out to Wiremold technical support at (844)957-3783. Follow the prompts to select Wiremold, then Technical support.
Answered by: Wiremold Tech Support
Date published: 2022-01-19
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WP3458BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT