text.skipToContent text.skipToNavigation

Category 5e RJ45 Keystone Connector, Blue

WP3450BE On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$4.99 USD

The vertical design of this high quality insert makes punchdown termination easy.� The insert is for use in all Keystone wall plates and is available in multiple colors, as well as convenient contractor packs.

Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ensures Category 6 performance standard compliance
  • Rear retention caps ensure secure wire termination
  • Vertical design for easy punchdown termination
  • T568A and T568B wiring labels included
  • Meets Category 5e described in TIA/EIA-568-B.2
  • Insertion and extraction life is 750 Cycles Min
  • Jack housing is high-impact, flame resistant plastic, UL 94V-0
  • Spring wire is phosphor bronze alloy plated with 50 micro-inch of gold over 100 micro-inches of nickel
  • Also available in contractor pack of 50 (WP3450-WH-50)

Specifications

General Info
Product Line On-Q
Color Blue
UPC Number 804428024903
Country Of Origin Taiwan, Province Of China
Package Quantity 1
Application Sector Residential
Standard CSA, cULus, RoHS, ANSI/UL 1863, Flame-Retardant Plastic UL 94V-0
Technical Information
Termination Style Punchdown
Cable Type Cat 5e
Environmental Conditions 0 to 93% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;