text.skipToContent text.skipToNavigation

1-Gang 6P6C RJ25 Terminating Wall Phone Plate

WP2002WH On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$7.99 USD

Provide convienient telephone access with this pre-configured phone plate.

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 3 GHz coax coupler provides universal support for whatever video service is used in the home

Specifications

General Info
Product Line On-Q
UPC Number 804428029045
Country Of Origin Taiwan, Province Of China
Construction High impact flame retardant plastic
Application Sector Residential
Standard UL, cULus, CSA, RoHS
Technical Information
Cutout 1 RJ25
Number of Gangs 1
Orientation Vertical

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do I connect the red wire together with the red wire on the plate or to the screw directly below the red wire on the plate?

Asked by: BeA
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_WP2002WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT