text.skipToContent text.skipToNavigation

Pre-Configured 1-Port Strap, 1 RJ45, White

WP3210WH On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$7.99 USD

This pre-configured RJ45 strap provides a quick and easy one port installation into any decorator opening.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fits in any decorator opening

Specifications

General Info
Product Line On-Q
UPC Number 804428028949
Country Of Origin Taiwan, Province Of China
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
What is the wiring configuration of the jack, which colors are where on the face?

Asked by: Mike
The configuration of the jack depends on how you punch the wires on the rear. The unit has markings for both 568 A and B. It is up to you to choose which is applicable for your application. If you are unsure, consult a professional.
Answered by: Wiremold Tech Support
Date published: 2024-02-16
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WP3210WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT