text.skipToContent text.skipToNavigation

Dual Cable Access Kit

HT2004WHV1 On-Q
Dual Cable Access Kit is rated 1.0 out of 5 by 2.
  • y_2024, m_5, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HT2004WHV1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT

$19.99 USD


Conceals cabling behind the wall

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • In-wall design hides all cabling, including power, HDMI, coax, and Cat 5e behind the wall
  • Supports HDMI, DVI, USB, coax, and RJ45 cables.
  • Mounting accessories included.

Specifications

General Info
Product Line On-Q
UPC Number 804428032496
Country Of Origin Taiwan, Province Of China
Construction Injection molded plastic
Application Sector Residential
Standard RoHS
Technical Information
Cutout 2 Cable Access
Thickness 0.1 in
Orientation Vertical

Reviews

Rated 1 out of 5 by from Garbage I bought this product at Menards. Extremely poor quality, it breaks easily. It is a pile of garbage. DO NOT BUY!
Date published: 2022-05-24
Rated 1 out of 5 by from Terrible Quality The tabs, used to secure the kit, snap off in the wall and the plate becomes useless. Was getting ready to mount an 86" TV on the wall and had to make it work. If they would include a few drywall screws and few pieces of scrap wood, this kit would be great.... JK. Seriously, this kit is terrible.
Date published: 2022-12-02
  • y_2024, m_5, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HT2004WHV1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Are the mounting accessories sold separately as well? Like the other reviews say, they snap easily. I wouldn't be upset if I could get one without having to buy a whole other kit.

Asked by: Nick
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_HT2004WHV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT