text.skipToContent text.skipToNavigation

28-inch Enclosure Extender

36445003 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$79.99 USD

The 28-inch Enclosure Extender provides extra space inside the Legrand 28-inch Enclosure by expanding the depth of the enclosure. The extender mounts to the enclosure at trim out.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides additional depth to the enclosure (2.625-in)
  • Powder coat soften edges and provides smoother finish.
  • Compatible with Legrand 28-inch hinged doors (EN4260).
  • Made in the USA.

Specifications

General Info
Product Line On-Q
UPC Number 804428012337
Country Of Origin United States
Application Sector Residential
Dimensions
Product Width US 14.25 in
Product Depth US 2.5 in
Product Height US 28.0 in
Technical Information
Thickness 18 in
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
Will this extender fit the ENP-4260?

Asked by: Pthfnder
It will not, there is no means to extend an ONQ plastic enclosure depth.
Answered by: Wiremold Tech Support
Date published: 2022-08-15
  • y_2024, m_5, d_14, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_36445003, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT