text.skipToContent text.skipToNavigation

42-inch Plastic Trim Ring Replacement

ENP4201NA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$16.99 USD

In the event you lose or damage your enclosure trim ring, the replacement trim ring is available to complete installation, avoiding the need to buy a full door. The modular design snaps together in seconds saving space for efficient transportation and warehousing. Included hardware allows trim rings to be installed directly to enclosure or wall studs, and snaps together with door.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Snaps together quickly and easily without tools
  • Modular design allows for compact packaging - reducing storage space and shipping costs.
  • Includes hardware for installation and cable management.
  • Trim Ring can be installed to support left or right door swing.
  WARNING: WARNING: This product can expose you to Tetrabromobisphenol A, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov. www.P65Warnings.ca.gov

Specifications

General Info
Product Line On-Q
Color White
UPC Number 804428433965
Country Of Origin China
Package Quantity 1
Type Accessory
Dimensions
Product Width US 17.48 in
Product Depth US 1.35 in
Product Height US 45.28 in
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
How long has the trim ring been available to installers?

Asked by: Mpeters
This part is obsolete, the new plastic enclosure part numbers are ENPXXXXNA.
Answered by: Wiremold Tech Support
Date published: 2020-12-03
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ENP4201NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT