text.skipToContent text.skipToNavigation

DLM Plug Load RF Transmitter

WRC-TX-LM Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wireless Receptacle Control products facilitate Auto-On/Auto-Off occupancy-based control of plug loads without the need to wire receptacles to power packs. A WRC transmitter works with WRC RF-enabled relay-controlled receptacles. 24VDC RF transmitter.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Works with all 24VDC Wattstopper occupancy sensors and power packs
  • Two mounting options for convenient installation in acoustic tile or to other surfaces
  • Operates in quiet 915 MHz band to avoid interference
  • LED indicator communicates status during binding
  • The product meets the materials restrictions of RoHS

Specifications

General Info
Product Line Wattstopper
UPC Number 754182938919
Country Of Origin China
Dimensions
Product Width US 3.52 in
Product Weight US 2.9 oz
Product Volume US 198.25 cu in
Product Depth US 3.52 in
Product Length US 16.0 in
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
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;