text.skipToContent text.skipToNavigation

MSTP Router for LI Controls BASRT-B-WS DIN mounting

NB-ROUTER Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The NB-ROUTER provides a connection point between a single Digital Lighting Management (DLM) segment network and an Ethernet LAN. The router has a rugged metal enclosure with an integral DIN rail mounting clip.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Routes one BACnet MS/TP Segment Network to BACnet IP
  • Simple configuration using a standard web browser
  • Compatible with DLM Network Controller or third party BACnet building automation systems
  • BACnet/IP or BACnet Ethernet connectivity

Specifications

General Info
Product Line Wattstopper
UPC Number 754182106189
Country Of Origin United States
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
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
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;