text.skipToContent text.skipToNavigation

Architectural Dimming Panel - Main

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LCAP series or lighting control panels provides modular pre-configured architectural dimming and integration options for a wide range of commercial market applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Capacity foward phase dimming capabilites LCAP44x up to 48 loads per panel - up to 30,720 watts at 120V, 70,912 watts at 277V
  • LCAP32x up to 24 loads per panel - up to 15,360 watts at 120V, 35,456 watts at 277V
  • Many combinations of dimming and switching available - forward phase, reverse phase, relays.
  • Multiple levels of secure network access to the system
  • Panel includes terminal blocks for simple field wiring
  • Space allocated for adding emergency lighting relays
  • Adding a BACnet enabled controller allows the panel to be part of a BACnet system
  • Powerful controller (LCAP32M or LCAP44M) offers integration using RS232, RS485, and Ethernet
  • Auto backup: full project file and 52 week updates on included microSD card

Specifications

General Info
Product Line Vantage
UPC Number 840624125808
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
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;