text.skipToContent text.skipToNavigation

Auxiliary Architectural Dimming Panel - with Controller and Networking

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LCAP series of lighting control panels provides pre-configured architectural dimming and integration options for a wide range of commercial market applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Panel can be configured for up to six LVOS-0-10-PWM modules each controlling up to four 0-10V, 4 PWM, and/or four high-voltage relay loads
  • Adding a BACnet enabled controller allows the entire panel to be part of a BACnet system
  • High-voltage barrier
  • DIN Rail cutouts allow for the addition of a DIN-Lite controller to make panel a standalone 0-10V system. Cutouts can also be used to add other DIN devices such as DMX-DALI
  • Panel includes easy to wire terminal blocks for simple field wiring
  • Custom fitted hinged door
  • Space allocated for adding emergency lighting relays
  • Includes four line voltage outlets to facilitate the addition of controllers, networking, or DMX

Specifications

General Info
Product Line Vantage
UPC Number 840624125884
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
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;