text.skipToContent text.skipToNavigation

COMM AUX ENCLOSURE w/MAIN LUG

LCAP44ALO Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LCAP series of lighting control panels provides preconfigured architectural dimming and integration options for a wide range of commercial market applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Panel can be configured for up to six LVOS-0-10-PWM modules each controlling up to four 0-10V, 4 PWM, and/or four high-voltage relay loads
  • Main Lug Circuit Breaker option. Prewired from factory based on dimming panel configuration. Wide range of circuit, voltage, and breaker ratings available
  • Panel includes easy to wire terminal blocks for simple field wiring
  • Custom fitted hinged door
  • Adding a BACnet enabled controller allows the entire panel to be part of a BACnet system
  • Space allocated for adding emergency lighting relays

Specifications

General Info
Product Line Vantage
UPC Number 840624131717
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
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;