text.skipToContent text.skipToNavigation

DMX DALI GATEWAY

DMX-DALI-GW Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DMX-DALI-GATEWAY (DMX-DALI-GW) provides a full DMX universe of 512 channels as well as 64 channels of DALI control in one simple solution.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • LEDs for Ethernet and Bus 1, Bus 2, Bus 3, communication status
  • DIM rail chassis
  • Powered by 12VDC-48VDC
  • Ethernet port for connectivity to the system
  • Reboot and factory default button
  • Web server on board for testing and verification of load control
  • Terminal block for field terminations

Specifications

General Info
Product Line Vantage
UPC Number 840624101345
Country Of Origin Italy
Dimensions
Product Length US 4.5 in
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
Good day, We need to connect the light control on the DALI and DMX communication buses. I would like to make sure that this element can receive commands from DMX and DALI at the same time, or determine the priority of one of them.

Asked by: Daniel
The nature of this request is best addressed by an application specialist. Please contact Wattstopper Technical Support @800-879-8585 so that your request can be directed through the proper channels
Answered by: Tier 1 Tech Support
Date published: 2022-06-19
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DMX-DALI-GW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 64ms
  • QUESTIONS, PRODUCT