text.skipToContent text.skipToNavigation

WattStopper® High Bay Acc HB3 Extended Module

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 58ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The HBEM3 Extender Module attaches a High Bay (HB) Occupancy Sensor Module to the side of a fixture. With the extender module attached, the HB sensor can be adjusted up or down to ensure its view is not blocked by the fixture.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Maximum Extension: 4.75”” (120mm)
  • Connects to metal or plastic fixtures via included snap-in chase nipples
  • Snaps together to protect sensor and fixture wires

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;