text.skipToContent text.skipToNavigation

FS-PP Jumper

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FS-J1 is a jumper cable to be used with the FS-205 series sensor.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy RJ45 connection

Specifications

General Info
Product Line Wattstopper
UPC Number 754182919581
Country Of Origin China
Dimensions
Product Volume US 0.25 cu in
Product Depth US 1.0 in
Product Height US 0.5 in

Resources
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
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;