text.skipToContent text.skipToNavigation

Shade Control Station

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Control shading for comfort, natural light, or design with the touch of a button with the Vantage Shade Control Station.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bring together whole-home integration with a new interface shade controller
  • Control shading with the touch of a button with the Vantage Shade Control Station

Specifications

General Info
Product Line Vantage
Application Sector Residential
Type Accessory
Dimensions
Product Width US 3.5 in
Product Weight US 0.4 lb
Product Height US 2.0 in
Product Length US 6.0 in
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
Is this a new part or is the one that was discontinued?

Asked by: Eduardo
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_ILTS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT