LED Dimmer Bypass Adapter
DIMBPASS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed to improve dimmer performance, use this bypass module in applications where flickering or ghosting (when a low level of light is emitted even in the “off” position) occur. As an LED dimming load adapter, the module is usable with most 120V dimmers and makes for easier troubleshooting with ultra-low wattage LED lights. Can be wired into most electrical wall boxes (if neutral wire is present) or right at the light fixture.
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
Replaced by Part Number | |||
Color | Black | ||
Finish | Matte | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | RoHS, cULus | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Accessory |
Dimensions
Product Width US | 0.87 in | ||
Product Weight US | 0.1 lb | ||
Product Height US | 0.55 in | ||
Product Length US | 1.42 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E172042 | ||
cULus Listed | Yes |
Technical Information
Frequency Rating | 60 Hz | ||
Number of Wires | 2 | ||
Supply Voltage | 120 VAC | ||
Operating Temperature | 0°-40°C | ||
Connection Type | Wired | ||
Environmental Conditions | 0 to 90% (relative humidity, non-condensing) |