text.skipToContent text.skipToNavigation

Wireless Dimmer Station

RadioLink-Wireless-Dimmer Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 48ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The RadioLink® EasyTouch II ScenePoint dimmer is a wallbox dimmer with contemporary aesthetics and functionality that complements each project design. Available in one through five-button configurations, EasyTouch II’s custom color palette allows designers to match or mix finishes for trims, buttons, and faceplates. Buttons feature full-range, RGB backlighting with a built-in diffuser. The backlight color indicates the status of the programmed button by providing the user with the option to personalize the color for on, off, or other status feedback. And, due to Vantage’s use of laser engraving, only the lettering on each button will be illuminated, maintaining the aesthetic appeal of the dimmer.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Modular one to five button options
  • Backlighting automatically adjusts based on time of day; easily see which scenes are active based on backlit button color or intensity
  • Custom color palette option to match or mix finishes for trims, buttons, and faceplates

Specifications

General Info
Product Line Vantage
Application Sector Residential
Type Accessory
Dimensions
Product Width US 4.25 in
Product Weight US 0.5 lb
Product Height US 2.75 in
Product Length US 6.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;