text.skipToContent text.skipToNavigation

1x6 Telephone Board with RJ31X for MDU enclosure

TM0106 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$29.99 USD

This phone module is designed to be specified into an EN0800 enclosure for basic structured wiring applications, such as multi-dwelling units and small homes..

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Distributes an incoming phone signal to up to four locations

Specifications

General Info
Product Line On-Q
UPC Number 804428121961
Country Of Origin Taiwan, Province Of China
Application Sector Residential
Standard cULus, RoHS
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Compatibility Compatible with EN0800 enclosure
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
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;