text.skipToContent text.skipToNavigation

Q-Series LM2/M2/OFP 1U Fiber Patch Panel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Raised Floor Fiber Patch Panel, 1 Rack unit, 90 degree angled mounting rails, holds 3 adapter panels or 3 (1 unit)  cassettes. 

Rack Units 1 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fiber patch panel for underfloor or overhead installation. Allows data center manager to take advantage of under-utilized space beneath raised floor or overhead
  • 19 in W, 1-unit or 2-unit high models available. Provides the flexibility to suit any installation
  • Designed for installation within 2 ft x 2 ft underfloor box with angled mounting rails. Horizontal patch panel orientation

Specifications

General Info
Product Line Ortronics
UPC Number 662875521655
Country Of Origin United States
Dimensions
Product Width US 19.0 in
Product Depth US 0.59 in
Product Height US 1.75 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;