text.skipToContent text.skipToNavigation

VFL Test Adapter for Infinium Connector, Simplex SC, Black

20500365 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Visual Fault Locator (VFL) Test Adapter for Simplex SC Infinium Mechanical Fiber Connectors allow the visible indicators in the Infinum mechanical fiber connector to be viewed when using a VFL to ensure cable continuity and determine a pass or fail termination.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made of durable polycarbonate.
  • Window allows viewing of indicator in connector.

Specifications

General Info
Product Line Ortronics
UPC Number 662875805830
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
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;