text.skipToContent text.skipToNavigation

Cable Management Panel - five horizontal distribution rings - 3 in H x 2 in D - four 1.5 in x 2 in cutouts - 2 rack units - 3.5 in x 19 in - black

808044916 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

These horizontal cable managers with feed-through openings provide organized routing and management for cables within the rack. LegrandĀ® feed-through cable management panels provide organized management of patch cables horizontally, vertically, and from front to back on 19 inch EIA distribution racks. Panels are available in a variety of configurations to accommodate different densities, rack unit sizes and ring layouts.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable aluminum panel
  • Includes mounting screws
  • Powder coat paint finish

Specifications

General Info
Product Line Ortronics
UPC Number 662875233695
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;