text.skipToContent text.skipToNavigation

Closed Cover Finger Duct Cable Management Panel - 3 H x 3 in D duct - 3.5 in H x 19 in W - 2 rack units - black

808044549 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand closed cover finger duct cable management panels provide organized movement for horizontal and
vertical routing of patch cables on 19˝ EIA distribution racks. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes snap on cover
  • Provides organized management of patch cable horizontally
  • Duct made out of plastic with an aluminum base
  • Maximum duct fill capacity using Category 6 cable is 105 cables
  • Flexible fingers

Specifications

General Info
Product Line Ortronics
UPC Number 662875166450
Country Of Origin Mexico
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;