Mighty Mo 20 Racks
Mighty Mo 20 channel racks are designed to provide greater flexibility and optimum efficiency to any size network. They support UL 2416 Bonding and weight capacity of 2000lbs. The top trough with built-in waterfall provides bend radius control and efficient patch cable routing. Honeycomb side rails on all depth channel racks provide the ultimate in distribution cable management. The honeycomb side rails, combined with airflow baffles, create a patented system that manages intake and exhaust air from side-vented equipment.
Mighty Mo 20 Dual Adjustable Base 4-post racks provide greater flexibility and optimum efficiency in any data center or telecom room. They supports UL 2416 Bonding and weight capacity of 2000lbsThe base angles adjust in depth with the rails reducing the overall foot print when the rail spacing is reduced. Front and rear waterfalls allow for equipment patching and server patching. All styles of Mighty Mo 20 vertical managers can be mounted to the front or rear.
Have a question?
Contact a Legrand product expert to learn more about our premium Mighty Mo 20 Rack solutions today.
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Color
The color of the product itself
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Rack Units Rack Units_030104
Unit Used to Describe the Height of Equipment Intended for Mounting
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Load Rating
The Maximum Load that a Device is Designed to withstand without Breakage or Loss of performance
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
MATERIAL
Material of the product.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsMighty Mo 20 PDU Mounting Brackets, Cage Mount, 2 Wide, BlackMM20PDUMBVM2W-B OrtronicsMighty Mo 20 PDU Mounting Bracket Kit
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsMighty Mo 20 Dual Adjustable Base 4-Post Rack, 45 RU (7 FT), Adjustable 21"-32" depth, Tapped Rails, BlackMM2072132DAB12-B OrtronicsMighty Mo 20 Dual Adjustable Base 4-post racksOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFor Bracing MM20 Narrow End Panels behind 16 in W VMD Manager, whiteMM20EPS-W OrtronicsMighty Mo 20 End Panel Support Brackets
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsISOLATION PAD, KIT OF 2 MM CBL MGT RKMMIPK OrtronicsIsolation Pad Kit for Standard Equipment Mighty Mo Racks - Pack of 2
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsMighty Mo® 20 Base Dust Cover For 30"D MM20 channel racksMM20BDC30-W OrtronicsMighty Mo 20 Base Dust Covers for MM20 Channel RacksOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsMighty Mo 20 Waterfall Extension - 19.12 in W x 4.5 in H fits any MM20 waterfallMM20WFE-W OrtronicsMighty Mo® 20 Waterfall Extension
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsMighty Mo 20 Hex Pattern Vertical Cable Management Panel, 7', 15" Deep, BlackMM207VCMP-B OrtronicsMighty Mo 20 Hex Pattern Vertical Cable Management
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsMM20 4 Post Adjustable Rack Rail Kit 8ft, Square Hole, Set of 2, WhiteMM208RKADJ38-W OrtronicsMM20 4 Post Adj Rack Rail Kit 8', Set of 2