text.skipToContent text.skipToNavigation

Isolation Pad Kit for standard equipment racks.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Isolation Pad Kit for standard equipment racks. Isolates equipment racks from concrete floors for effective bonding and grounding.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Isolate rack from cement or floor static
  • Fits all sizes of standard 3" depth relay racks
  • Isolation bushings included

Specifications

General Info
Product Line Ortronics
UPC Number 662875665687
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 20.25 in
Product Depth US 0.06 in
Product Height US 7.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;