text.skipToContent text.skipToNavigation

Designer Series Open Roll Shade System

Designer-Series Shading Systems
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Legrand Shading Systems Designer Series open roll roller shade bracket system has options for motorized operated shades, manually operated shades, and convertible manual to motorized (MTM) operated shades. The brackets come in three sizes and can support shades up to 15 feet wide by 20 feet tall with up to 6 shade bands per motor. There are color coordinated bracket covers provided with each shade that match the metal color options and finish the installation. The DLM/QIS shade motors have a unique counter-balance spring design that allows shade to use less energy and for extremely quite operation. This patented design also allows the shades to be manually pulled into position using the hembar. This feature is unique to the Legrand system.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unique Manual-to-Motorized (MTM) system allows for manual shades to be field upgraded to motorized
  • Open roll bracket system for small to large shades
  • Options for manual, motorized, and coupled shades
  • Use DLM or QIS motors and control systems
  • Seamless integration with Wattstopper Lighting Control Systems for seamless daylighting and automaton control. Allows shades to join the BMS system using BacNet over IP
  • Steel brackets in 5 colors to match windows and decor
  • Covered by Legrand Shading systems standard 25 year warranty

Specifications

General Info
Product Line Shading Systems
Application Sector Commercial
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
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
How do you change out the batteries

Asked by: Scooter
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_Designer-Series, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT