text.skipToContent text.skipToNavigation

Spec Series Fascia Shade System

Spec-Series Shading Systems
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Legrand Shading Systems Spec Series fascia roll roller shade bracket system has options for motor operated shades, manually operated shades, and convertible manual to motorized (MTM) operated shades. The fascia brackets come in three sizes and can support shades up to 15 feet wide by 20 feet tall with up to 6 shade bands per motor. The Spec Series has several fascia options to fit any bracket including front and back fascia. The fascia is easy to install using a simple clip on system. Accessories such side angles and sill rails are available for room darkening applications and mates with the fascia to maximize darkening. In addition, there are bracket options for dual shades, shades in pockets, and bottom loading shades. There are color coordinated bracket covers provided with each shade that match the bracket and fascia color options and finish the installation. The DLM/QIS shade motors have a unique counter-balance spring design that allows shade to use less energy and for extremely quite operation. This patented design also allows the shades to be manually pulled into position using the hembar. This feature is unique to the Legrand system.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fascia bracket system for small to large shades
  • Installation options for manual, motorized, and coupled shades
  • Use DLM or QIS motors and control systems
  • Seamless integration with Wattstopper Lighting Control Systems for seamless daylighting and automaton control. Allows shades to join the BMS system using BacNet over IP
  • Steel brackets in 5 colors to match windows and decor
  • Covered by Legrand Shading systems standard 25 year warranty

Specifications

General Info
Product Line Shading Systems
Application Sector Commercial
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
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
Where can I purchase replacement blackout shades for my Q motion system 

Asked by: Sharon
Hi Sharon, Please reach out to Qmotion customer service to help locate a dealer near you. Phone: 1-800-555-9891 - Option 2 then Option 2 Mon – Fri: 8am – 6pm CST (excluding holidays) Email Us: shadingcsr@legrand.com
Answered by: Tier 1 Tech Support
Date published: 2023-08-09

Where can we buy ?

Asked by: Paulo
Dear team, Nice to meet you ! This is Nicole from Wesco China, please kindly help to quote with-Sun Shade, Instrument, 230mm W, 350mm D, 170mm H, UV Coated, GRP, IP56, 90 Dia Gauge Bracket, SS 316, Back Mounting, U Bolt 1 Clamp Set With Back Plate, Light Gray,thanks!
Answered by: Sun Shade
Date published: 2023-07-23

Are these shades w qmotion available in Vancouver, BC area?

Asked by: Sarah Nachtigal
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_Spec-Series-Manual, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT