text.skipToContent text.skipToNavigation

2 GANG ADJ. 5/8'' - 1 1/2'' PLASTER RING BOX OF 25 [FP211052]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rough-in is fast and easy with FAS Power. Manufactured floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor. To save time in the planning process, use our online configurator.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Industry leading adjustment screws on the INSIDE of the box

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388058040
Country Of Origin China
Standard UL Listed

Resources
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
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;