text.skipToContent text.skipToNavigation

Straight Section Covers

A-SFF-S072-06 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Length 72,0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Material: Aluminum Alloy 5052 - H32
  • Finish: Plain
  • Width (W): is Width of tray + 1.6''
  • Length (L): available in: 60'', 72'', 120 '', 144''

Specifications

General Info
Product Line Cablofil
Finish Aluminum
UPC Number 800388208209
Country Of Origin Mexico
Dimensions
Product Width US 7.758 in
Product Weight US 2.447 lb
Product Volume US 0.162 cu ft
Product Depth US 72.0 in
Product Height US 0.5 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the thickness of the cover

Asked by: Todd
6-24" wide aluminum covers are 0.040". 30-36" wide covers are 0.063".
Answered by: Cablofil Tech Support
Date published: 2022-09-30

hello, I am looking for the wind rating on these covers. what would the wind rating be for the covers and using self tapping screws as fasteners.

Asked by: Jared Barnfield
Cable trays are designed to be an open cable management system. In the most cases, covers are not used on cable trays for technical or safety reasons. The use of cable tray covers outdoors, specifically, is problematic due to the risk of high-wind situations. Tray-rated cables have mechanical and UV protection built into their construction so, in most cases, covers are not necessary to provide protection from the elements. For these reasons NEMA VE2, Cable Tray Installation Guidelines, does not recommend the use of covers outdoors.
Answered by: Cablofil Tech Support
Date published: 2022-07-06
  • y_2024, m_5, d_31, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_P314936, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT