text.skipToContent text.skipToNavigation

EVO HINGED WALL BOX SPACE WH

EHWB-SPACER Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Evolution™ Series evolves with the addition of the Evolution Series Hinged Wall Box. These boxes offer a clean look that architects love with all the functionality and flexibility that engineers and contractors require. Evolution Series Hinged Wall Boxes include a finished interior in 4- and 8-gang versions, with a decorative, hinged, locking cover that is paintable to blend with any decor. Evolution Series Hinged Wall Boxes work in both new work and old work applications. These boxes are easily configured and/or reconfigured when needed. They’re designed to accept most manufacturers’ power, communications, and A/V devices, while having the depth behind device mounting plates to accommodate even the largest A/V devices. Evolution Series Hinged Wall Boxes are ideal solutions for hotels, hospitals, lecture halls, conference rooms, entertainment venues, and airports.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used to close off openings when certain combinations of standard width device plates leave open spaces. Two (2) spacers provided.

Specifications

General Info
Product Line Wiremold
UPC Number 786564086031
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Wall Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
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
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;