text.skipToContent text.skipToNavigation

EV Charger Replacement Cable & Plug

XEVCABLE Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This 18' replacement cable includes a pre-attached plug with a SAE J1772 connector. EV charger must be disconnected and back cover opened in order to service and replace the cord. 
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • SAE J1772 Connector: North American standard charging connector for electric vehicles with an 18-foot cord for greater reach in parking spaces

Specifications

General Info
Product Line Wiremold
Replaced by Part Number 
Color Black
UPC Number 786776198720
Country Of Origin China
Application Sector Commercial
Warranty Type 1-Year Limited Warranty
Dimensions
Product Width US 0.75 in
Product Weight US 7.3 lb
Product Height US 0.75 in
Product Length US 216.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 48 A
Indoor/Outdoor Outdoor
Environmental Conditions Operating temperature is -22°F to 122°F (6°C to 50°C)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;