text.skipToContent text.skipToNavigation

Rachet-Pro™ Series Round Brass Duplex Cover Plate

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold Ratchet-Pro™ brass duplex cover plate with flip lids, 5 1/2 inch (140mm) for carpet or tile installations. NOTE: All cover plates are furnished with gasket and three screws.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The Wiremold Ratchet-Pro™ brass duplex cover plate with flip lids, 5 1/2 inch (140mm) for carpet or tile installations. NOTE: All cover plates are furnished with gasket and three screws.

Specifications

General Info
Product Line Wiremold
Color Brass
UPC Number 786564276319
Country Of Origin China
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 5.5 in
Product Weight US 1.07 lb
Product Volume US 7.56 cu in
Product Depth US 5.5 in
Product Height US 0.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Technical Information
Number of Outlets 0
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
Where can I get the three screws for the brass duplex cover plate with flip lids?  My contractor lost mine.

Asked by: LindaLou13
Hello, 0046AB is the subpack for this brass cover which contains the three screws. The screws can be purchased through an authorized Legrand electrical distributor in your area. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-01-04
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_895, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT