text.skipToContent text.skipToNavigation

Lab Bench Bottom Housing Unit

LBPBHA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

One gang 3/4'' trade size conduit housing assembly. Assembly includes junction box and 3/4'' trade size fitting to attach to 3/4'' trade size conduit for power connections.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS.

Specifications

General Info
Product Line Wiremold
UPC Number 786776182866
Country Of Origin United States
Construction Bent Metal outlet box
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT: cULus Listed Multioutlet Assembly: File E15191, Guide PVGT: Meets Article 380 of the NEC: Meets Article 12-3032 of CEC: Evaluated for use on Laboratory Bench work surfaces
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry multiple options
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
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;