text.skipToContent text.skipToNavigation

A/V Communications Kit for Charging Station

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Kit enables combining power and low voltage in one 3-gang pedestal.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Kit includes two devices plates to accommodate two decorator power devices and either one decorator low voltage device or up to four AVIP modules.
  • Also includes interior divider to separate low voltage from power wiring.
  • Compatible with three gang versions only.

Specifications

General Info
Product Line Wiremold
UPC Number 786776186444
Country Of Origin Mexico
Application Sector Commercial
Standard cULus Listed, File Number E479489, Guide PUPR
Type Charging Station Accessories
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E479489
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;