text.skipToContent text.skipToNavigation

Locking Door for Charging Station - Black

XCSLOCK-BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 149ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaces standard color-matched door. Includes standard lock and two keys.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces standard color-matched door. Includes standard lock and two keys.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786776186468
Country Of Origin Mexico
Application Sector Commercial
Standard cULus Listed, File Number E479489, Guide PUPR
Type Charging Station Accessories
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;