text.skipToContent text.skipToNavigation

FIT Multi-Service Poke-Thru Device

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 45ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pedestal Style Poke-Thru Devices from Legrand are an ideal solution for bringing large capacity power and communication services to workstations in an open space, above-grade floor environment. Every Pedestal Poke-Thru Device from Legrand comes with built-in TopGuard protection, an industry-leading design that meets and exceeds UL scrub water exclusion requirements for tile and carpet floors. Topguard protection prevents water, dirt, or debris from entering the power and communication compartments located below the floor, through the service head or floor fittings. All Pedestal Poke-Thru Devices from Legrand can be installed on tile, carpet, or wood covered floors. Each of these devices provides an excellent solution for both new or retrofit construction, with typical applications that include commercial office buildings, financial institutions, and government facilities.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Allows greater flexibility and capacity to meet customer power and communication requirements. Lowers installed cost.
  • Dual and/or triple service capacity. Flexibility to meet changing service r

Specifications

General Info
Product Line Wiremold
UPC Number 786564162414
Country Of Origin United States
Construction Not Assembled
Application Sector Residential/Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC
Type Poke-Thru
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
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
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;