text.skipToContent text.skipToNavigation

RC9 Furniture Feed Poke-Thru Communication Grommet

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Drop-in rubber grommet for pass-through cabling. Set of two grommets (one grommet shown) in black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Drop-in rubber grommet for pass-through cabling. Set of two grommets (one grommet shown) in black.

Specifications

General Info
Product Line Wiremold
UPC Number 786564515661
Country Of Origin Mexico
Construction Not Assembled
Application Sector Residential/Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC
Type Poke-Thru
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;