Wiremold AL3300 Series Raceway Base
AL3300B-10
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 3300 series aluminum raceway system meets the demands of today's commercial spaces, providing a compact, handsome and effective method of consolidating all power and communication cabling. In laboratories, healthcare facilities and upscale office locations, the divided aluminum raceway separates power and communication cabling and directs these services where required. The low-profile design can be installed as baseboard, surface mounted, or under laboratory reagent shelves. The two-piece raceway means wiring is always accessible and changes are easily accomplished at any time.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | Silver | ||
UPC Number | 786776189575 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
Type | Raceway |
Dimensions
Product Width US | 120.0 in | ||
Product Weight US | 23.99 lb | ||
Product Volume US | 649.73 cu in | ||
Product Depth US | 1.88 in | ||
Product Height US | 2.88 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Cutsheet
Instruction Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the smallest AL3300 series raceway available (with snap on cover) in width and height? Also, what are the available metal finishes and can you do satin brass anodized?
Hello. The AL3300 series raceway is 2-7/8" wide by 1-7/8" deep. The standard finish is satin anodized aluminum. Brass is not a standard option. Other color finishes / paints may be available as a customization option. Thanks!
Date published: 2024-03-15
What products can be used for fire alarm wiring to pull stations
Hi William,
I apologize about the delayed response. Legrand Wiremold surface metal raceways and fittings are cULus listed (RJBT/RJBT7.E4376, RJPR/RJPR7.E41751) and have been tested and evaluated to UL 5 - the Standard for Surface Metal Raceways and Fittings and CSA C22.2 No. 62 – Surface Raceway Systems. The installation of surface metal raceway and fittings shall comply with all the requirements of Article 386 of the NEC.
Per Article 386.12(2) and UL 5, raceways constructed entirely of metal at least 0.040 inches nominal may house circuits operating at potentials not exceeding 600 volts between conductors. Metal raceways constructed with metal thinner than 0.040 inches nominal are limited to housing circuits operating at potentials not exceeding 300 volts between conductors. It is important to ensure that the surface metal raceway selected is rated to accommodate the operating voltage of the conductors being installed.
Article 760.46 and 760.130 of the NEC specifically point to Chapter 3 for wiring method requirements. Surface metal raceway installed in compliance with Article 386 is an acceptable wiring method for non-power limited and power-limited fire alarm circuit wiring.
If you need any additional information, or have additional questions please feel free to reach out to us directly via email at technical.support@legrand.us or by phone at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for Wiremold tech support.
Thank you,
Date published: 2022-12-15
Is the AL3300 raceway suitable for outdoor installations? If not do you have a recommendation for 2" outdoor raceway?
Hi Steve,
Our raceways are for interior dry locations only, unfortunately there are no outdoor rated raceways that we offer.
Thank you for checking with us.
Date published: 2022-11-28
Bazaarvoice SAP Hybris Integration Version 2.8.1