text.skipToContent text.skipToNavigation

Home Entertainment Cord Cover Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

CornerMate Cord Organizers are perfect for concealing audio or home theater cords in corners. Peel-and-press installation is quick and easy. Cover reverses for your choice of concave or convex profile. Paint CornerMate to match your walls. Designed to work with CableMate and CordMate II systems for complete cable management.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 4 48'' sections of Cordmate II
  • 3 48'' sections of Cornermate
  • 2 CordMate II transition fittings
  • 2 CordMate II couplings
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Product Line Wiremold
UPC Number 086698003790
Country Of Origin United States
Application Sector Residential
Standard Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
Type Raceway
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;