text.skipToContent text.skipToNavigation

Hammer-On Flange Clip 9/16'' - 3/4'' flange - Box of 100 [F000855]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Structural beam and posts in commercial and industrial buildings are a natural anchor point for cable pathways. Our beam clamp prodcut line includes clamps for every cable attachment and hanging problem iwth cast and welded steel bodies that can support threaded rod or attach trays directly to beams. Beam Clamp through 1/2'' flange.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used to support pipe from beam flanges
  • Requires only a hammer to install
  • Thread for attachment

Specifications

General Info
Product Line Cablofil
Finish GS
UPC Number 800388467835
Country Of Origin China
Dimensions
Product Weight US 0.08 lb
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
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;