text.skipToContent text.skipToNavigation

Appliance Switch

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy-duty Single-Pole canopy pull switch. Two leads (18 AWG) 6.5-inch long. RU Listed.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.:
  • Time-tested design.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Application Sector Residential
Standard UL, CSA
Dimensions
Product Width US 1.44 in
Product Height US 0.88 in
Technical Information
Amperage 6 A
Voltage 125.0 V

Resources
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;