text.skipToContent text.skipToNavigation

Appliance Switch

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Toggle, single throw, ON-OFF sequence, two leads. (18 AWG) 6.5-inch long. RU Listed.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.:
  • Time-tested design.

Specifications

General Info
Product Line Pass & Seymour
Color Nickel
Country Of Origin Mexico
Application Sector Residential
Standard RU Listed
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
Technical Information
Amperage 8 A
Voltage 125.0 V
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
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;