text.skipToContent text.skipToNavigation

Porcelain Medium Base Lampholder 2-Terminal 250V, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Medium base, porcelain, one piece keyless. 2 terminals with Tamper-Resistant-drive screws, fits 3 1/4-inch and 4-inch boxes, with cage neck.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.:
  • Time-tested design.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Application Sector Residential
Standard UL Listed
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  1204
cULus Listed  Yes
Technical Information
Frequency Rating 660Watt
Voltage 250.0 V

Resources

Instruction Sheet
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
Is this rated for use with 60C wire?

Asked by: AKDist
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_272, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT