text.skipToContent text.skipToNavigation

Despard Receptacle, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3-Wire grounding receptacle, must be installed in end opening of strap with grounding lead. 15A, 125A
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested Design.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
Country Of Origin Mexico
Application Sector Commercial
Standard UL 498
Dimensions
Product Width US 1.32 in
Product Depth US 1.11 in
Product Height US 1.54 in
Technical Information
Number of Wires 3
Amperage 15 A
Number of Poles Single Pole
Wire Size 14 - 10 AWG
Voltage 125.0 V

Resources
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
Is this receptacle available in white? (i.e. with grounding pigtail, rather than the grounding ears like model 1532). I'd like to use this in middle of the 3-space Despard Mounting Strap (model 348), but all my other switches/receptacles are white.

Asked by: Tyler
The only colors available with the grounding wire are Ivory and Brown.
Answered by: Legrand Technical Support
Date published: 2023-11-05
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_1433, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT